Lubrication-free igubal ESQM pillow block bearings ensure reliable movement without maintenance in the tracked solar panels of TSE's agri-photovoltaic system
On the OpenHydro tidal turbine, the combination of our e-chain® E4/4 with flexible chainflex® motor and signal cables ensures a safe energy supply when the turbine moves 20 metres into the depths. A metal chain was not suitable for the harsh conditions at sea.
The world's first device for generating renewable energy from ocean waves that is made predominantly of plastic. Moves reliably with plain bearings made of iglidur H370.
pillow block bearing for DEGERenergie tracking systems
maintenance-free igubal® ESQM-pillow block bearing with 25 years guaranteed service life successfully used in single-axis PV trackers from DEGERenergie.
Successfully used in single-axis PV trackers from Axiom Research Labs in India: maintenance-free igubal ESQM pillow block bearings with a guaranteed service life of 25 years.