My contact person
Hennlich, d.o.o.

Ulica Mirka Vadnova 13

4000 Kranj

+386 4 532 06 15
+386 4 5320620
igus® d.o.o.

Tržaška c. 134

1000 Ljubljana

+386 (0)30 601 610

Battery filling machine

The plain bearings in the components are constantly exposed to air containing acid. There is repeatedly direct contact with the battery acid. iglidur® X plain bearings are used on stainless steel shafts in this application with linear movements.

Battery filling machine  
Go to applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest