My contact person
Hennlich, d.o.o.

Ulica Mirka Vadnova 13

4000 Kranj

+386 4 532 06 15
+386 4 5320620
igus® d.o.o.

Tržaška c. 134

1000 Ljubljana

+386 (0)30 601 610

Conveyor chains

Relatively small bearing surfaces lead to specific loads up to 50N/mm². Even higher loads can occur for a short time due to edge loads. Overhead conveyors for transporting packaged goods within the factory are used to transport a wide variety of goods: car doors, electrical units, phone booths, housings, casings. With the weight of the goods, the load on the bearing points of the cardan joints also increases. The bearing points are designed for loads of up to 50 N/mm².

Conveyor chains  
Conveyor chains  
Go to applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest