My contact person
Hennlich, d.o.o.

Ulica Mirka Vadnova 13

4000 Kranj

+386 4 532 06 15
+386 4 5320620
igus® d.o.o.

Tržaška c. 134

1000 Ljubljana

+386 (0)30 601 610

Office chair

Complete freedom from maintenance and stick-slip-free movement (no squeaking) are the prerequisites for use in office chairs. The sliding friction coefficients of iglidur® G plain bearings against steel are 0.09 to 0.22 in dry operation. Cost reasons came first and foremost for the tests with iglidur® G plain bearings. Further benefits of the iglidur® G plain bearings soon showed up in the trials.

Office chair  
Office chair  
Go to applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest