igus-icon-lupe
igus-icon-lupe
1 od 2
- Design: standard connector
- Material: nickel-plated zinc die casting
- Insulation insert: glass-fibre-reinforced polyester
- Contacts: flash gold-plated copper alloy
- Max. continuous nominal current: 5A
- Test voltage: (L-L) 1200V
- Volume resistance: 1016 Ω/cm
- Insertion cycles: 50
- Temperature range: -35 °C to +100 °C
igus-icon-lieferzeitMAT01716512
zatič , standardni 15 moških