igubal® fixed flange bearings
igubal® flange bearings have been developed for supporting the centre or ends of shafts.
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30 °C to +80 °C in long-term use.
- Maintenance-free and corrosion-resistant
- Easy connection – easy assembly
- Compensation for misalignment
Typical application areas- Plant applications
- Automation
- Agricultural machines
- Mechanical engineering
- Food industry
You will find many further application areas here [Link id="9"]
Application areas
Since igubal® flange bearings are designed for maintenance-free dry operation, they are especially suitable for applications in which access to the bearing is limited, in moist or wet environments or cleanroom environments. As a result, igubal® flange bearings are used, for instance, in wash-brush controls, in facade sunscreen systems, in material handling technology and in bakery equipment.