readycable® harnessed drive cables according to the Parker standard designed especially for use in energy chains for use in moving applications. To ensure their reliability, they were developed for an especially long service life and are protected with a 36-month warranty. In order to guarantee such high quality, the chainflex® cables from igus® are tested over millions of cycles in the in-house laboratory. In the igus® online shop, you can choose from 4000 harnessed cables, including motor cables, encoder cables, servo cables, data cables; all compliant with a large number of approval and conformity standards such as DE, Desina, UL and CSA. The harnessed cables from readycable® can be made to exact lengths and are supplied without surcharges for cutting or small quantities.