Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® E Linearni moduli z zobati jermen

Linearne osi z zobati jermen so primerno za številne naloge pozicioniranja in prilagajanja. Zaradi lahek zasnove iz plastika in aluminija so igusove linearne osi z zobati jermen pogonom zaradi nizke masne vztrajnosti zelo učinkovite. Kupite naše osi z zobati jermen drylin kot en sistem ali v portalnih sklopih. Vse osi z zobati jermen drylin je mogoče naročiti pripravljene za povezavo s koračnimi in DC motorji. Izbrani zobati jermeni v standardnih dolžinah so takoj na voljo iz zaloge.

Number of products: 28

drylin ZLX high performance linear module with toothed belt

1.015,38 EUR/Pc.
4 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
4 v 48 urah
To the product page

drylin ZLW-0630-B toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-0630-02-B-60
  • Motor: MOT-AN-S-060-005-042-L-A-AAAB
  • Motor size: NEMA 17
  • Load: 2 kg*
795,04 EUR/Pc.
1 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
1 v 10 delovnih dneh
To the product page
New

drylin DLE-DA-ZLX toothed belt double axis with stepper motor

  • Double axis based on two ZLX toothed belt axes
  • For large work spaces up to 500 x 500 mm 
  • Easy installation and addition of accessories thanks to numerous grooves
  • Ready-to-connect system consisting of two ZLX linear axes, motor and gearbox kit and connecting shaft

drylin ZLW-0630-S toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-0630-02-S-100
  • Motor: MOT-AN-S-060-020-056-L-A-AAAB
  • Motor size: NEMA 23
  • Load: 5 kg*
1.410,04 EUR/Pc.
1 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
1 v 10 delovnih dneh
To the product page

drylin ZLW-1040-B toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-1040-02-B-100
  • Motor: MOT-AN-S-060-035-060-L-A-AAAB
  • Motor size: NEMA 24
  • Load: 7 kg*
1.062,86 EUR/Pc.
1 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
1 v 10 delovnih dneh
To the product page

drylin ZLW-1040-S toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-1040-02-S-100
  • Motor: MOT-AN-S-060-059-086-L-A-AAAB
  • Motor size: NEMA 34
  • Load: 10 kg*
1.762,37 EUR/Pc.
To the product page

drylin® ZLW-0630 basic with stepper motor

  • Toothed belt drive with steel cable
  • Carriage length: 60mm
  • NEMA17 stepper motor with stranded wire
  • Stroke length: 300
→Configure individual linear module!
583,45 EUR/Pc.
1 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
1 v 24-48 urah
To the product page

drylin® ZLW-0660S linear axis with toothed belt drive

  • PU toothed belt with steel cable
  • Carriage length: 100mm
  • Feed rate: 54 mm/rev 
  • Installation size: Ø 06
  • Belt tension: 150N
  • Stroke length: 250mm
→Configure individual linear module!
660,18 EUR/Pc.
To the product page

drylin® ZLW-1080S linear axis with toothed belt drive

  • PU toothed belt with steel cable
  • Carriage length: 100mm
  • Installation size: Ø10
  • Belt tension: 200 N
  • Stroke lengths: 500mm or 1000mm
→  Configure individual linear module!
744,24 EUR/Pc.
2 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
1 v 24-48 urah
1 v 4 tednih
To the product page

drylin® ZLW-1040 basic with stepper motor

  • Toothed belt drive with steel cable
  • Carriage length: 100mm
  • NEMA23 Motor with stranded wire
  • Stroke length: 500
→Configure individual linear module!
727,98 EUR/Pc.
1 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
1 v 24-48 urah
To the product page

drylin® ZLW-1080 standard with stepper motor

  • Toothed belt drive with steel cable
  • Carriage length: 100 mm
  • NEMA23XL stepper motor with JST connector
  • Stroke length: 1000mm
→Configure individual linear module!
1.202,08 EUR/Pc.
1 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
1 v 24-48 urah
To the product page

drylin® ZLN-40 linear module with toothed belt

  • Flat type with 28mm height 
  • Vertical load from 30N
  • Carriage length: 50mm 
  • Stroke length max. 750mm
→Configure individual linear module!

drylin® ZLW-0630B linear module with toothed belt

  • Cost-effective deflection axis consisting of stainless-steel square section and high-performance polymer
  • Neoprene toothed belts with fibre glass reinforcement
  • Carriage length: 60mm
  • Stroke length max. 1,000mm
→Configure individual linear module!

drylin® ZLW-0660B linear module with toothed belt

  • One-piece stainless steel deflection
  • Effective PU toothed belt with steel cables
  • Carriage length: 100mm
  • Stroke length max. 1,000mm
→Configure individual linear module!

drylin® ZLW-1040B linear module with toothed belt

  • Cost-effective deflection axis consisting of stainless-steel square section and high-performance polymer
  • Neoprene toothed belts with fibre glass reinforcement
  • Carriage length: 100mm
  • Stroke length max. 2,000mm
→Configure individual linear module!

Izrazi "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "verige za žerjave", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-veriga", "sistemi e-verig", "e-keten", "e-ketensysteme", "e-loop", "energijske verige", "sistemi energijskih verig", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", " iglidur", "igubal", "igumid", "igus", "igus izboljšujemo vse, kar se premika", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastika za daljšo življenjsko dobo", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain" , "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex" , "twisterchain", "ko se premika, igus se izboljšuje", "xirodur", "xiros" in "yes" so zakonsko zaščitene blagovne znamke igus® SE & Co. KG/ Köln v ZRJ Nemčiji in po potrebi v nekaterih tujih državah. To ni popoln seznam blagovnih znamk (npr odprte prijave za uporabo znamke ali registrirane blagovne znamke) podjetja igus SE & Co. KG ali odvisnih podjetij igusa v Nemčiji, Evropski uniji, Združenih državah in/ali drugih državah ali jurisdikcijah.

igus® SE & Co. KG opozarja, da ne prodaja izdelkov podjetij Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES , Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber in vsi drugi proizvajalci pogonov, ki se omenjajo na tej spletni strani. Izdelki, ki jih ponuja igus®, so izdelki igus® SE & Co. KG