Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Spletna trgovina za energijske verige

Polimerne energijske verige za vsak gib. Filtrirajte glede na dimenzije, obremenitev in dinamiko podatkov in hitro dobite rezultat. Predizbor priporočenih energijskih verig olajša iskanje in dobavo energije v vaši aplikaciji. Celoten pregled vseh igusovih energijskih verig najdete na desni strani.

Number of products: 419

e-spool® flex - uninterrupted panel feed | with housing | Extension length 5-15m

  • No slip ring: No contact wear due to corrosion, contamination, or sticking.
  • Without interruption (no slip ring), for energy,
    data, fluids and air
  • Service life of up to 10,000 cycles
  • Space-saving
  • Universal assembly
  • Constant tensile strain on the cable
  • Available in various versions: with hand crank (H), return spring (SP or SB), and inlet brake (SB).
Note: Please consider VDE 0298 Part 4 (Current carrying capacity and conversion factors for wound cables) when selecting your cables and when using e-spool flex
837,01 EUR/Pc.
9 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
9 v 72 urah
To the product page

triflex® R TRC series

  • Energy tube
  • Enclosed design
  • Maximum swarf protection for cables
  • Bend radius R: 50 - 182mm
1,38 EUR/Chain link
8 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
8 v 24-48 urah
To the product page

E2/000 series 2700, energy chain, openable along the outer radius

  • Inner height hi: 35mm
  • Inner width Bi: 50 - 175mm
  • Bend radii R: 63 - 250mm
  • Pitch: 56mm
  • Design: Openable from both sides along the outer radius
3,34 EUR/Chain link
64 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
56 v 24-48 urah
6 v 72 urah
To the product page

E2/000 series 3500, energy chain, openable along the outer radius

  • Inner height hi: 45mm
  • Inner width Bi: 50 - 250mm
  • Bend radii R: 75 - 300mm
  • Pitch: 67mm
  • Design: Openable from both sides along the outer radius
6,83 EUR/Chain link
70 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
70 v 24-48 urah
To the product page

ESD energy chains

Openable energy chains with mounting brackets and interior separation in electrically conductive ESD material available from stock.

guidelok horizontal - upper run guide

Unhindered travel: no swarf can settle between the sliding surfaces of the upper and lower runs of the energy chain.

guidelok slimline P/PS - vertical guide

  • Up to 7m/s and 10m/s2
  • Up to 80% less trough required, saving cost and weight
  • For hanging systems up to 50m

triflex® R TRCF series

5,65 EUR/Chain link
5 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
5 v 24-48 urah
To the product page

E4/4HD – long travels or "side-mounted"

Energy chains and tubes openable from both sides. Inner heights of 32 to 80mm. Especially suitable for "side-mounted" and travel distances of over 200m.

i.Sense CF.P - Smart system for monitoring the tensile force of the cable

  • The CF.P sensor measures the tensile forces on the cables
  • Permanently increased tensile forces can lead to cable damage and in the worst case, cable fire
  • The CF.P sensor identifies maintenance that has been carried out incorrectly on the cables
  • Data is stored on an SD card and can be read out for analysis
New

EC.W - Low cost service life sensor for maximum system availability

▲ Tech up
  • Cable-linked condition monitoring with service life percentage display
  • Direct PLC connection via potential-free contacts
  • Suitable for harsh, dark, or dirty environments

▼ Cost down
  • 80% cost reduction due to direct connection
  • Maintenance cost reduction 
  • Avoid unplanned downtime
1.403,80 EUR/Pc.
43 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
10 v 3-5 dneh
To the product page

Dresspack for igus ReBeL

  • Fixation of the igus Cobots clamps via velcro tape
  • Easy and quick assembly and disassembly 
  • Complete silicon free which allows the use in the automotive industry
  • E-Chain is size TRE.30.050.0.B to push in the cables from the outside 
346,24 EUR/Pc.
1 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
1 v 48 urah
To the product page

Cable Clip

  • Even cheaper than a cobot clamp
  • Every Cable Clip comes with either 500 oder 1.000 mm velcro strap
  • Attach cables and or hoses to your robot or cobot
  • Quick and easy to be shorten 
  • High flexibility and slim design 
  • Perfect for short time use to attach cables on a cobot
  • The best alternative to cable ties
11,24 EUR/Pc.
2 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
2 v 48 urah
To the product page

Series TE14.50, snapchain, loops openable along the outer radius

  • Loop length: 50mm
  • Bend radius R: 28 - 125mm
  • Pitch: 30,5mm
  • Design: Openable along the outer radius
Upon request
6 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
5 v 24-48 urah
1 v 8 tednih
To the product page

Series TE26.120, snapchain, loops openable along the outer radius

  • Loop length: 120mm
  • Bend radius R: 63 - 200mm
  • Pitch: 56mm
  • Design: Openable along the outer radius
Upon request
6 izdelkov, od katerih je na voljo za odpošiljanje iz Nemčije:
5 v 24-48 urah
To the product page

Izrazi "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "verige za žerjave", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-veriga", "sistemi e-verig", "e-keten", "e-ketensysteme", "e-loop", "energijske verige", "sistemi energijskih verig", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", " iglidur", "igubal", "igumid", "igus", "igus izboljšujemo vse, kar se premika", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastika za daljšo življenjsko dobo", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain" , "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex" , "twisterchain", "ko se premika, igus se izboljšuje", "xirodur", "xiros" in "yes" so zakonsko zaščitene blagovne znamke igus® SE & Co. KG/ Köln v ZRJ Nemčiji in po potrebi v nekaterih tujih državah. To ni popoln seznam blagovnih znamk (npr odprte prijave za uporabo znamke ali registrirane blagovne znamke) podjetja igus SE & Co. KG ali odvisnih podjetij igusa v Nemčiji, Evropski uniji, Združenih državah in/ali drugih državah ali jurisdikcijah.

igus® SE & Co. KG opozarja, da ne prodaja izdelkov podjetij Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES , Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber in vsi drugi proizvajalci pogonov, ki se omenjajo na tej spletni strani. Izdelki, ki jih ponuja igus®, so izdelki igus® SE & Co. KG