EC.P banner

Reduce machine downtime with smart pull/push force detection for e-chains

i.Sense EC.P infographic

What is i.Sense EC.P and what does it do for me?

  • The EC.P (EC = e-chain P = Pullforce) sensor unit is fitted at one end of the e-chain.
  • There, the sensor continuously measures the pull/push forces acting on the e-chain and transmits these via a cable to a top-hat rail module installed in the control cabinet.
  • The vast majority of failures are preceded by an increase in force, e.g. due to foreign objects, snow/ice, misalignment, and deformed or loosened guide troughs.
  • If the forces are exceeded, the i.Sense EC.P system recognises this, reports it and switches the system off instantly to prevent expensive consequential or total damage.

Installation on container crane ...

... and reactivation after the system is triggered

  • We have retrofitted a condition monitoring system to a rail-mounted overhead crane as a complete package.
  • If the tensile forces become too high due to damage to the e-chain or external influences, the system can be switched off as a precautionary measure.
  • Once the fault has been rectified, the i.Sense EC.P system can be reactivated in just a few steps.

What technical components does i.Sense EC.P consist of?

i.Sense operating instructions

How is the i.Sense EC.P module connected?

  • Safety instructions
  • Installation & connection planning
  • Configuration & calibration
  • Operating statuses
  • Troubleshooting

i.Sense EC.P - intelligent push/pull force monitoring successfully implemented

"Less effort, greater availability"

i.Sense EC.P in use

Customer applications worldwide

When do I need a smart condition monitoring system like i.Sense EC.P?

Condition monitoring instead of production downtime
Condition monitoring system for very small deviations
Condition monitoring for continuous monitoring
Condition monitoring for hard-to-reach areas
Condition monitoring for security areas
Condition monitoring for reducing costs
i.Sense EC.P break-even analysis

When does the purchase of i.Sense EC.P pay off?

Personalised advice is guaranteed

i.Sense and i.Cee
i.Sense and i.Cee

i.Sense EC.P as the basis for predictive maintenance

Always the optimum maintenance strategy with smart plastics from igus
sma_scr_preview

Difficult environment, reliable energy supply - energy chain systems from igus® defy dust and dirt in aluminium oxide production


Download a free case study

Robust and smart – how digitally networked energy chains enhance STS cranes in the Port of Rotterdam

Robust and smart – how digitally networked energy chains enhance STS cranes in the Port of Rotterdam

smart plastics brochure

smart plastics general overview

Insight into the complete product portfolio for Industry 4.0

Consulting

I look forward to answering your questions

Shipping and consultation