Change Language :

Free dryspin high helix lead screw sample
dryspin lead screw technology offers a range of online tools to help users find the right lead screw drive solution for their application requirements. These comprehensive tools identify suitable products based on the parameters entered, predict the service life and generate 2D and 3D CAD models. Systems can also be customised, which simplifies the design process. The final configurations can be saved or added directly to the shopping cart.
The dryspin lead screw technology is available in five different thread types: trapezoidal thread, high helix thread, sliding thread, ACME thread and metric threads. The decisive difference between the individual thread types lies in their thread geometry and the respective areas of application.
Each variant has specific advantages in terms of self-locking, fine adjustment, running behaviour and efficiency. We provide a compact overview and show when which lead screw is the best choice.
The dryspin lead screw technology is used wherever efficient, quiet and maintenance-free linear movements are required. Typical application areas include:
In addition, dryspin is represented in many other sectors, such as automotive, railway technology, construction machinery, boats, camera technology, food industry, aerospace, packaging industry, etc.
👉 To all fields of application of dryspin lead screw technology
igus is pursuing the goal of COâ‚‚-neutral production by 2025 - also in lead screw technology. The dryspin lead screw nuts are made of wear-resistant high-performance plastics that do not require external lubricants and therefore avoid environmental pollution. Thanks to efficient production, plastic lead screws consume up to 50% less energy than comparable metal solutions.
igus also favours short distances and reuse when it comes to packaging, storage and transport. In this way, igus combines durable, maintenance-free products with a clear sustainability claim.
Holding a sample in your hands gives you a comprehensive impression of the product. We will be happy to send you one of our high helix thread samples.
Your own lead screw sample with summarised information
👉 Request high helix thread samples here
Customised samples are also available. Just get in touch with us!
The maximum recommended lengths for lead screws are generally between 500mm and 3000mm. The ideal length depends on various factors, such as the lead screw diameter, the application speed, the load and the installation position.
Longer lead screws can lead to resonance effects at higher speeds.
The test evaluation of the wear test of the 10x3 stainless steel dimension has shown that our dryspin thread Ds10x3 can achieve up to 25% less wear rate, up to 25% longer service life and higher efficiency compared to the competition and the trapezoidal thread Tr10x3.
👉 To the test results
The lead screws are available in the following materials:
The lead screw nuts are available in various igus high-performance plastics, including:
👉 Learn more about the materials and their specifications here
The patented dryspin high helix thread technology was developed by igus in 2013 and offers numerous advantages compared to conventional high helix threads. Due to the flat thread angle, it efficiently converts the force introduced into a linear movement. With specifications and geometries matched to the plastic nut and lead screws, dryspin provides an even longer service life and more efficiency for high helix threads.

Due to the larger distances between the individual dryspin thread turns, the thread perfectly matches the specifications of the lubrication-free igus high performance polymers. The proportion of the tribologically optimised polymer in the thread turns can be enhanced by a factor of 1.3 for all sizes. More wear-resistant material and higher levels of efficiency are crucial for a service life that is up to five times longer compared to standard thread geometries.

Due to the rounded tooth geometry, the contact surface between the lead screw nut and the lead screw is reduced. This is due to the fact that the greater the contact of two surfaces moving against one another, the more vibrations are transmitted, which can be perceived as a rattle or squeak. The rounded teeth minimise this effect and the thread moves vibration-free and virtually noise-free.

Our lead screw systems are developed for maintenance-free dry operation. Basically, you should not compare a lubricated lead screw system one-to-one with a dry-operating system. Due to the external lubrication, the coefficient of friction is lower compared to a dry-operating lead screw system. However, the lubricant also causes a high maintenance effort and additional costs that are often not accounted for.

In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr