Change Language :
Lightweight robots or LBR robots are industrial helpers modelled on human arms. Thanks to their low weight, the robots can be transported quickly and flexibly from workplace to workplace and integrated into the ongoing work process. Lightweight robots from igus® are particularly light and cost-effective. This is due to the fact that both the gears and the connecting elements are made of high-performance polymers. The plastic enables particularly favourable production of the parts. We pass this production advantage on to our customers in the form of low prices.
Long-term monotonous work, working in a danger zone and working in unfavourable postures (e.g. overhead work, working in confined spaces) not only quickly lead to employee fatigue, they are also the cause of increasing dissatisfaction. Both often result in errors, which can be associated with costs for processing complaints, work stoppages or repairs. Lightweight robots perform monotonous and ergonomically difficult tasks reliably and free up employees for more highly qualified tasks. The cost-effective robot arm can also be used effectively in small companies, where they can load machines, remove parts, pack goods or carry out quality checks, for example.

igus® offers complete robot arms with or without control systems as well as individual parts. From the robot joint to the actuator or the control system. The components are modular: Each part can be manufactured and replaced individually. For example, existing systems can be flexibly expanded. The combination of lightweight construction and modularity is unique in robotics.
The cost of standard lightweight robots from igus® including the control system is between 1,000 and 5,000 euros. The control software is free of charge and licence-free.
Whether cobot, gantry, delta or SCARA robots, you will find the right lightweight robot and the corresponding technical information in the online shop.

In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr