Robotics news overview

Newsletter shown on desktop, tablet and smartphone.

Don't miss any more igus news

Spring 2026

unsupported twisterchain

Robot arm with triflex R energy chain on the axis, with detail of the unsupported twisterchain.

Product extension

triflex R protective hose and robot end effector with gripper for HMI 2026.

Spring 2025

Fibre-rod & standard retraction system (RS) complete in ESD

triflex R ESD system with cable protection and energy dissipation on an orange HMI News background.

Three parts for stability, cleanliness & economy

triflex R cable protection systems in several versions, including a cleanroom version.

triflex R heavy duty

Cable carrier for rotary applications with mounts and connections at both ends.

Clean SCARA Cable Solution in ESD (study)

triflex R for SCARA cable routing in cleanroom with ESD protection.

SCARA Cable Solution in ESD material

triflex R cable protection for SCARA robots in ESD version, with cable detail.

Spring 2024

Fibre-rod for the dry cleanroom

E6 energy chain and triflex R TRC in battery production guide cables on a production line.

triflex R TRE.85 C version

TRE.85.135.0.C coupling with two enlarged detail views.

Clean SCARA Cable Solution size 24

Clean SCARA Cable Solution for cleanroom applications with a flexible cable protection tube.

Spring 2023

Cable Clip

igus cable clip with three Chainflex cables.

Clean SCARA Cable Solution

Clean SCARA Cable Solution on a SCARA robot in a cleanroom with a magnified hose detail.

Augmented reality in the Quick Robot

An augmented reality app shows a robot arm model on the desk beside monitors.

Spring 2022

triflex R cable protection for robotic applications in several versions and sizes.

Spring 2021

Autumn 2020

Spring News 2020 summarised in 1:45 min.

Spring 2020

Directed pretension on UR10 and UR10e

triflex R holder on a robot arm for guiding energy chains.
  • In case you need to retrofit your UR10 or UR10e cables or hoses.
  • Enables strong & defined cable guidance up to the tool
  • can be combined with our cobot clamps
  • plug and play for UR10 + UR10e
  • individually adjustable
  • no unsightly damage to the robot

Compact linear retraction system TR.RSEC.60

Chain for a TR.RSEC.60 guiding or damping system on a linear support.

Linear, cost-effective retraction system TR.RSEL.60 + TR.RSEL.65

Triflex tube element with cable protection on a bracket.
  • Product extensions to the already existing RSEL retraction systems size 70 and 85
  • Chain sizes 60 and 65 can be used in automotive production, for example, to create handling packages cost-effectively
  • Modularised design of the RSEL series

Consulting

I look forward to answering your questions

Shipping and consultation