Change Language :

The SCARA cable solution also consists of three elements matching or adapted to the SCARA robot in question.
1. Pivot bearing moving end: TR.CSCS.20.01.20.94.01.1
2. Pivot bearing moving end 45° angled: TR.CSCS.20.01.20.94.02.1
3. Pivot bearing fixed end: TR.CSCS.20.02.40.01.1
4. Cleanroom energy chain e-skin® soft: SKS20.033.02.1

But still run cable on the Scara robot?

In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr