ESD/ATEX components made of wear-resistant materials

Conductive components for protection against electrostatic discharges and ATEX

energy supply for ESD and potentially explosive atmospheres

Two-part energy chains made of ESD polymers

ESD parts energy chain

ESD energy chains with zipper band

  • Zipper-like design for quick opening and closing of lids
  • zipper e-chains can be lengthened and shortened at any point
  • Small pitch for quiet, smooth operation
  • High accelerations: 100 m/s2 and more
ESD components: energy chains

Robot energy chain with ESD protection

  • Approximately ±10° twist per chain link
  • High tensile strength due to ball and socket joint
  • Fibre-rod option for partial directional control and reinforcement
  • No extra support elements required, e.g. steel cables, spring suspensions
  • Optional retraction systems guide the 3D e-chain® safely space-saving on the robot arm and reliably prevent loops from forming
  • TRC - safe, closed and swarf-repellent
  • Smooth, robust exterior avoids snagging
ESD components energy chains for robots

More energy chains with ESD protection

  • Standardised product igumid ESD: tested with over 10 million cycles for the highest requirements
  • Proven over years of use in explosion-proof areas
  • Certified in accordance with DIN 53482 and the guidelines on static electricity ZH1/200 of the German Federation of Institutions for Statutory Accident Insurance and Prevention.
ESD components energy chains in use

Electrostatic dissipative bearings

Flanged bearing

  • ESD-compatible, wear-resistant and dissipative
  • Used to prevent electro-static charges
  • Also for wet areas
  • Lubrication and maintenance-free
ESD components plain bearings, bushings

Anti-static ball bearings

  • Antistatic
  • Smooth running
  • Low moisture absorption
  • Dirt-resistant
  • Cage material: Polyamide (PA)
  • Ball material: stainless steel
  • Ring material: xirodur F180
ESD parts ball bearings

Electrostatically conductive ball transfer units

  • Electrostatically dissipative
  • Long service life
  • Corrosion-free
  • Wear-resistant in dusty and dirty environments
  • Ball material: stainless steel
  • Roll material: stainless steel
Electrostatically conductive ball transfer unit

ESD-compliant slewing ring bearings

  • ESD-compliant
  • Completely maintenance-free
  • Easy to install replaceable sliding pads
  • High wear resistance
  • For high loads and high stiffness
  • Stainless steel body
  • Replaceable, maintenance-free sliding elements made of iglidur® F2
ESD-compliant slewing ring bearings

special part with ESD specification

3D printing components with ESD properties

  • Electrostatically dissipative (ESD)
  • Lubrication and maintenance-free
  • Excellent abrasion resistance
  • Increased rigidity
  • Colour: black (continuous)
  • Ready to ship in 1-3 days
3D printing components with ESD properties

Bar stock made of anti-static material

  • Used to prevent electro-static charges
  • Also for wet areas
  • Lubrication and maintenance-free
Anti-static bar stock

ESD plastic

iglidur® F2

  • Volume resistivity < 109 Ωcm, test method DIN IEC 93
  • surface resistance < 109 Ω, test method DIN 53482

xirodur F180

  • Specific volume resistance 1012 Ωcm
  • surface resistance 1012 Ω

xirodur F182

  • Specific volume resistance 104 Ωcm
  • surface resistance 104 Ω

iglidur F

  • Volume resistivity < 103 Ωcm, test method DIN IEC 93
  • surface resistance < 102 Ω, test method DIN 53482

iglidur i8-ESD

  • surface resistance 3.6 x 107 Ω
  • Volume resistivity 2.8 x 107 Ωx cm DIN EN 62631-3-2: 2016-10

igumid G

  • Specific volume resistance 1011 Ωcm
  • surface resistance 1011 Ω

Are igus® products ATEX-certified?

Where are ESD components used?

Consulting

I look forward to answering your questions

Shipping and consultation