robolink and apiro robot arms in several industrial applications.

Building automation systems: Simple, modular, flexibly expandable

drygear® Apiro modular gearbox system

  • lane adjustment,
  • pusher tasks,
  • gearboxes with different ratios,
  • slewing rings and rotary axes

20 application examples for the modular gearbox system

iDeas overview with several Apiro applications and conveyor modules.

Apiro® starter kit

Starterkit Apiro: various individual parts of the gantry system on a white background.
  • Gearbox with 32:1 ratio with Nema 17 motor with encoder and connector
  • For rotary indexing tables or rotary axis movement
  • Example applications: laboratory area or assembly tasks
Apiro rotary axis movement
  • Cantilever axis coupled with gearbox and Nema 17 motor
  • Allows different strokes in the application
  • Rack and pinion elements included
Pusher application
  • Gearbox with 64:1 ratio and Nema 23 motor
  • Up to 1m stroke length possible
  • Sample application: greenhouses, window adjustments, as well as other adjustments for furniture such as windows, doors, cabinets
Pusher application
  • Cantilever axis coupled with a gearbox and Nema 17 motor
  • Sample application: press-fit procedures during assembly
  • Up to 25N possible
Press-fit procedure
  • Multi-functional profile connected to a gearbox with 32:1 ratio and Nema 17 motor
  • Sample application: packaging industry, e.g. for conveyor belts
Lane adjustment
  • Two gearboxes with 32:1 ratio connected by a multifunction profile and a Nema 17 motor
  • Sample application: rolling doors
Rotary movement
  • Expansion of partially automated production lines
  • For pusher and roller applications
Saw system with conveyor belt and guide rollers in a production hall.
  • Assembled system; gearbox with turntable and cantilever axis
  • Installed on a drylin linear robot
  • Sample application: logistics, sorting tasks, vertical farming
Pick and place
  • Combination of gearboxes and cantilever axes with multi-functional profile and an igus e-chain
  • Application example: pick and place tasks, e.g. for vending machines, vertical farming, pharmacies
Cartesian robots
  • Coupled gearbox with 64:1 ratio and Nema 17 motor
  • Sample applications: Height adjustments, e.g. for extractor hoods or lamps
Height adjustment

Tech up

Cost down

Proof

Sustainability

Gearbox with drive pin

Joint with drive pin for a mechanical connection.

Gearbox with multifunctional profile

Bevel gearboxes

Hygienic design gearbox

Accessories

Connection to the output of drive and lead screw technology

Send us your request

The gearboxes and components at a glance

Gearbox with turntable

Gearbox with coupling

Gear unit with coupling for a mechanical connection.

Cantilever axis

Cantilever axis with double axis

Consulting

I look forward to answering your questions

Shipping and consultation