iDeas logo with App, Library and CAD.

From inspiration to construction

Cross table for a bench mill with adjustable axes and a machined table top.
Cross table for a bench mill with adjustable axes and a machined table top.

About the products used

Product description

  • drylin® SHT-20 linear module, stainless steel shafts
  • Plain bearing trapezoidal threaded spindle TR18x4 made of stainless steel
  • Spindle journal machined 12h9x26mm
  • Quattro slide, preloaded preload version
  • Aluminium crossbeam
  • Position indicator for horizontal installation position
  • hand wheel Ø 80 (with fixed handle), mounted 0°
  • stroke 150 mm
  • System length without accessories (I+stroke): 352 mm
  • drylin® SHT-XY-20 XY table, stainless steel shafts
  • Plain bearing trapezoidal threaded spindle TR18x4 made of stainless steel
  • Spindle journal machined 12h9x26mm, preloaded preload version
  • Aluminium crossbeam
  • Drive journal alignment on the right
  • Position indicator for horizontal installation position, hand wheel Ø 80 (with fixed handle), mounted 0°
  • stroke 150 mm
  • System length without accessories (I+stroke): 352 mm

Consulting

I look forward to answering your questions

Shipping and consultation