drylin® EGW - Endless Gear linear module

drylin EGW linear module with toothed belt drive and moving wooden slats.

Tech up

Cost down

Proof

Sustainability

Learn more about the laboratory test

  • linear guide: drylin® W
  • Motor: EC/BLDC motor, NEMA 34
  • stroke length: 8,000 mm
  • Structure: modular consisting of 5 rail segments
  • load: centric 200 N
  • Speed: 1 m/s
  • Test cycles: Target 250,000 test cycles/ Achieved 600,000 test cycles

The Endless Gear linear module in detail

Further information on the Endless Gear linear module

Detailed views of the linear module

Endless toothed belt linear module with multiple views of the linear guide.

Simple video instructions for assembly

EGW assembly instructions as PDF

EGW assembly instructions with a tools symbol for the Endless Gear linear module.

drylin® W exchange bearings

drylin W exchange bearings shown in different views and mounted on a guide rail.

Rack and pinion element made of iglidur RN202

Plastic gear racks in various designs and sizes.

Purchase advice for electric motors

Electric motors in different sizes arranged side by side.

Technical drawing

Technical drawing of a linear module with dimensions in side and top views.
Shopping cart symbol next to two linear modules.

Drive technology online shop

Drive technology configurator

Banner with question icon and portrait of a man.

Make a product enquiry

Consulting

I look forward to answering your questions

Shipping and consultation