BLDC motors for smooth, quiet operation and long service life

Design, function, and advantages

Stepper motor with transparent background and visible connection cable.

What is a BLDC motor?

Where are BLDC motors used?

Selection table

Different versions of the EC motor

Servo motor with plug-in connections and cables.

BLDC motor with Hall

  • Specifications: High accuracy in torque control system and efficient at high speeds
  • Areas of use: Fans, pumps, conveyor belts, and simple drive tasks
  • Advantages: Cost-effective solution for standard applications
Servo motor with connector and cable connection in cross section.

BLDC motor with encoder

  • Specifications: Enables fine position control and precise speed control system
  • Areas of application: Automation technology, CNC machines, pick & place systems, and robot joints
  • Advantages: Ideal for demanding applications with high dynamics
Stepper motor with transparent background and visible connection cable.

BLDC motor with brake

  • Specifications: Controlled holding in the event of power failure and secure holding for vertical movements
  • Areas of use: Robotics, doors, lifting systems and complex handling tasks
  • Advantages: Increased operating reliability for critical applications

Advantages of BLDC motors

Long service life

Low energy requirement

Dynamic speeds

Low load

Design and operating principle of the brushless DC motor (BLDC)

Cut-away DC motor with rotor, stator, and bearing flange, shown numbered.

Frequently asked questions about BLDC motors:

  • Robotics: Precise joint movements and positioning with high dynamics
  • Industrial automation: Regulation of rotary movements in conveyor belts and handling systems
  • Model making: Motorisation of aircraft and drones for challenging movements
  • PC fan: Energy-saving cooling with low noise generation
  • Power tools: Dynamic and long-lasting motors for cordless screwdrivers and circular hand saws
  • Continuous operation: A BLDC motor is ideal for applications with long-term, continuous use, such as in conveyor systems, industrial robots or automation systems, due to its long service life and low maintenance requirements.
  • Precise control system: A BLDC motor delivers excellent results when flexible speeds, precise positioning, or fast movements are required, such as in pick & place applications, CNC machines, or robot joints.
  • Higher power outputs of over 100 watts: BLDC motors are designed to efficiently handle larger loads and more dynamic movements, for example in machine tools or medical devices.
  • Applications under 100 watts without continuous operation: For simple, cost-effective systems such as small positioning tasks or standard drives, a stepper motor could be the better choice, as it is precise and often sufficiently powerful.
  • Cost sensitivity: In projects where price plays a decisive role and the motor only runs occasionally, classic DC motors or stepper motor can be a more economical alternative.
  • High complexity and extreme precision: In applications such as high-precision servo drives or complex control systems with feedback, a servo motor is often more suitable due to its integrated sensor technology and controllability.

More information on the brushless DC motor

igus dryve control system with connections in front of an orange circle and blurred product overview in the background.

Suitable motor control systems

White paper download with document icon and product cover.

White paper download

Order symbol and two igus motors for the online shop.

Accessories shop

Consulting

I look forward to answering your questions

Shipping and consultation