drylin E lead screw stepper motors

Stand-alone solution with or without encoder

Stepper motor with connection cables, cut out.

Installation size NEMA 11

  • Flange dimension: 28mm
  • Holding torque: 0.1Nm
  • Shaft load, axial: 50N
Stepper motor with connector and visible cables.

Installation size NEMA 17

  • Flange dimension: 42mm
  • Holding torque: 0.5Nm
  • Shaft load, axial: 100N
Compact stepper motor with front flange and plug-in connector.

Installation size NEMA 23

  • Flange dimension: 56mm
  • Holding torque: 2.0Nm
  • Shaft load, axial: 500N

Why drylin E motors?

Ready to ship in 24hrs

Constantly maintained large stocks

Long product life

Product range available long-term

Delivery from 1, no minimum order quantity.

No minimum order quantity

100% tested

drylin E product finder

Motor and gears as a symbol for product finder and expert advice.

For electric motors

Gear symbol for drive technology.

For electric linear drives

For lead screw motors

Our service offers

drylin E motor control systems

  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with industrial control systems
  • For all drylin linear axes
To the motor control systems

drylin E sample programmes

  • Download programmes with master/control programme & dryve parameterisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
To the sample programs

You might also be interested in:

Two coupling halves for a shaft coupling on a white background.

drylin E jaw couplings

  • With square or round housing
  • Vibration-dampening
  • Temperature range from -30°C to +100°C
  • Shore hardness 98SH A
Two igus gearboxes with flange and shaft.

drylin E motor gearboxes

  • Planetary gearbox for igus stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • Two installation sizes
  • Reduction ratios of 3 and 5 available
igus linear technology with guide elements and spring mechanism.

drylin E lead screw axes

  • Different installation sizes
  • Various versions with round shafts or rail
  • For electrical or manual adjustment using the hand wheel

Consulting

I look forward to answering your questions

Shipping and consultation