Change Language :
Abrasion-resistance is the decisive parameter for energy chain applications in cleanrooms. The C6 range of energy chains is setting new standards here. The abrasion is barely measurable. This is the best outcome: no abrasion can be measured when the new C6 cleanroom energy chain is used, even under high loads. Further advantages are extremely quiet operation and easy installation.
[NEU] Now also available with an inner height of 22mm. Optimised with crossbars every link in the outer radius and as standard with crossbars plus interior separation made of iglidur J, the best glide surface for every cable jacket or hose material. Furthermore, the side links are made of tribo-optimised low-wear dissipative ESD material as standard. The new assembly tool makes it even easier and quicker to open the chain.
Typical application areas: Electrical manufacturing, semiconductor industry, FPD production, microelectronics, panel robots, packaging, plotters, medical technology
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr