Change Language :

The new CRM rotary module is lighter and more compact than stationary guide troughs. It enables rotation angles of up to 6,480° in a minimum of installation space. The guidance of different cable types (power, signal, fibre optic, pneumatic, oil) is possible. There is no need for interference-prone and inflexible rotary unions, and installation is simple and ready-to-install.
Potential areas of application:
3 sizes: Depending on the cable diameter
| Part No. | Cable diameter | Angle of rotation | Necessary rotary module cable length |
|---|---|---|---|
| CRM.250.08.01 | 5mm - 8mm | 6,480° | 4.5m |
| CRM.250.11.01 | 8mm - 11mm | 4,320° | 3.3m |
| CRM.250.15.01 | 11mm - 15mm | 2,160° | 2.4m |
Total cable length: Cable length rotary module + projection FE (connection source)
Example: CRM.250.11.01 ➔ Total cable length: 3.3m + 5m (projection FE) = 8.3 metres

igus has compared the CRM rotary module and the twisterband in a comparison test in its largest test laboratory in the industry. Both series were assessed in terms of their clearance height at the same rotation angle of 6,480°
Result: Compared to the twisterband, the rotary module CRM requires less clearance height at the same rotation angle of 6,480°. The clearance height of the rotary module is approx. 99mm and the twisterband TB12 is approx. 260mm.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr