Profile rol e-chain® P4: for very high fill weights and speeds

rol e-chain® P4
  • The pitch of chain links with and without roller is identical
  • The upper run rollers passing through the lower run rollers (not on top of each other as with previous profile rol e-chains) allows for very smooth operation
  • "Captive" roller integrated into side section
  • Long travels (up to 800m), high additional loads (up to 30 kg/m)
  • For very long travels and high speeds of up to 10m/s
  • AUTO-GLIDE crossbars ensure safe guidance for very long travels
  • 2 inner heights available (32 and 42mm)
  • Modular P4 system with internal separations of the E4 system
  • Significant reduction of the drive force to less than 25% for moving the energy chain
  • Can be equipped with i.Sense condition monitoring system

Technical data:

Speed gliding Acceleration gliding igumid G material, permitted temperature °C Flammability class, igumid G
≤ 6 [m/s] ≤ 50 [m/s2] -40°C/+120°C VDE 0304 IIC UL94-HB

Product range:

Product range:

P4.32
Request a project consultation now
P4.42
Request a project consultation now

Test for long travels

System P4 realised in practice

Forming technology

Forming technology

Gantry loader

Gantry loader

Linear robot

Linear robot

You might also be interested in this

P4.1 system
The evolution of the rol e-chains
Long travels

Consulting

I look forward to answering your questions

Shipping and consultation