Change Language :

Picture 01
igus® Strain reliefs are tested in practice, taking into account a wide range of parameters
Whether under the influence of fluids such as water or oil or at various ambient temperatures, the interaction of the chainfix systems with the different sheath materials of cables and hoses also plays a role in the in-house tests.
Figure 01: tensile test igus® CFX clamp with stacker saddle

Picture 02
Figure 02: Tensile strength tests with chainflex®® -cable.

Picture 03
Figure 03: Test of the tensile strength of the igus®® chain comb with cable tie.

Picture 04
Figure 04: igus® Comparative test of three different strain reliefs - Conclusion: The tensile strength of the igus®®chainfix clamp is more than three times higher than that of commercially available strain reliefs.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr