The flexible material of the easy chain and the secure hold of the pin/bore thanks to the push button principle make slight torsional and rotational movements possible.
Multi-chamber principle
Thanks to the partially moulded interior separation and the multi-chamber principle, there is no need to retrofit interior separations. You save assembly time and your cables are already optimally divided in the energy chain.
The "easy" opening mechanism
Cables and hoses can simply be pushed into the chain with the thumb. This saves up to 80% assembly time.
Can be filled in the inner and outer radius
The easy chain is always available in two versions and can be filled with cables and hoses either from the outside or from the inside.
Push button on pin
The chain links are guaranteed to stay securely together even under high loads and slight torsion.
Small pitch, "smooth operation
Due to the reduced polygon effect, the easy chain has a quieter rolling noise. Quiet running, 42dB(A) determined in the igus laboratory, with v= 1m/s and series E06.10.038.0
Strain relief
With the strain relief directly on the mounting bracket, you can secure your cable quickly and easily using a cable tie.
igumid NB material standard
easy chains are all UL94 V2 classified. The material extinguishes within 30 seconds.
Rectangular end cap
Due to the rectangular geometry, the force distribution is much better than with a round stop-dog (formula surface pressure, p=F/A).
Suitable for cleanrooms
Tested according to Fraunhofer Institute IPA: Standard material - ISO Class 2 according to standard ISO 14644-1
One-piece design
Machines of all types are equipped with easy chain - and assembly time is reduced.
Smooth inner contour
Smooth, cable-friendly and rounded contours ensure a long service life for the cables and hoses.