combustion behaviour-energy chain

Firing behaviour of energy chain with igumid® G and NB

Burning behaviour igumid® NB

  • UL94 classification - V2
  • VDE 0304 Part 3/5.70 Classification - IIb
  • DIN 4102 Flammability of building materials - B2
  • Please enquire about available V0 variants
easychain

easychain

  • Cost-effective
  • Flammability class UL94-V2
  • Suitable for cleanroom applications
F17 e-chain series

F17 e-chain series

  • dirt-repellent outer contour
  • Mounting bracket with integrated strain relief
  • Large inner height, narrow outer width

Fire behaviour igumid® G

  • Test method VDE 0304 Part 3/5.70
  • Test according to UL94: Standard tests for flammability of plastic for components in equipment and appliances - Classification: 94 H at 3.2 and 1.6 mm thickness of the body
  • Test according to DIN 4102 Fire behaviour of building materials and components - Classification: Building material class B 2
  • Special variants with self-extinguishing specification (UL94-V2 or UL94-V0) upon request
E2/000 e-chains®

E2/000 e-chains®

  • Medium-sized and stable system
  • For long travel distances of up to 150 m
  • Simple installation
E4.1 e-chains®

E4.1 e-chains®

  • High stability due to "rear grip"
  • Quiet running
  • Quick assembly

Consulting

I look forward to answering your questions

Shipping and consultation