Change Language :

With the new CF280.UL.H401.07.04.D hybrid cable, igus is expanding its portfolio to include products for the modular ctrlX DRIVE system from Bosch Rexroth.
It is a cable combination consisting of energy transfer and data transmission in real time and therefore saves significant installation space for Bosch Rexroth MS2N series synchronous servomotors. It can be used for applications with a bending factor of up to 15xd and is therefore suitable for a wide range of industries, from machine tools and material handling to the automotive industry. The cable can be purchased harnessed or by the metre and can be used on the matching Bosch Rexroth motors without any problems. With over 30 different types of hybrid cables, igus has the largest portfolio of hybrid cables in energy chains from stock. This expansion follows the ongoing trend of hybrid systems in drive technology and thus the integration of energy cores and data elements in one cable. Here, too, you can count on our usual advantages: A guarantee of up to four years, available from 1m, no cutting charges as well as numerous approvals and standards also set this new product apart.
| Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm] | Copper index [kg/km] | Weight [kg/km] |
|---|---|---|---|---|
| CF280.UL.H401.04.D | (4G0.75+(2x0.5)C+(4xAWG24)C)C | 12.5 | 106 | 193 |
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr