Change Language :

With well over 5,000 drive cables already available, igus is now expanding its catalogue product range (ready to ship within five working days) with all its advantages (4-year guarantee, no minimum order quantity, no cutting charge, seven different cable qualities, ready for connection and quality tested). The harnessed hybrid cables suitable for Siemens consist of servo cables for power transmission and integrated bus cores for signal transmission (also known as One Cable Connection / OCC).
As a ready-to-connect readycable with minimal cabling effort, they are ready for immediate use and are therefore used in numerous industries and machine tools, such as material handling, conveyor systems and plant engineering.
| Manufacturer part number | Jacket material | igus part number | Number of cores & conductor nominal cross section (mm²) | Ø outer (mm) | Bend radius (mm) | Link to the shop |
|---|---|---|---|---|---|---|
| 6FX_002-8QN04 | PVC | MAT97515129 | (4G0.34+(2x0.34)C+(4xAWG26)C)C | 10.0 | 100 | To the shop |
| 6FX_002-8QN04 | PUR | MAT98515147 | (4G0.34+(2x0.34)C+(4xAWG26)C)C | 10.0 | 100 | To the shop |
| 6FX_002-8QN08 | PVC | MAT97515130 | (4G0.75+(2x0.5)C+(4xAWG26)C)C | 10.0 | 100 | To the shop |
| 6FX_002-8QN08 | PUR | MAT98515148 | (4G0.75+(2x0.5)C+(4xAWG26)C)C | 10.0 | 100 | To the shop |
| Manufacturer part number | Jacket material | igus part number | Number of cores & conductor nominal cross section (mm²) | Ø outer (mm) | Bend radius (mm) | Link to the shop |
|---|---|---|---|---|---|---|
| 6FX_002-8QE04 | PVC | MAT97515131 | (4G0.34+(2x0.34)C+(4xAWG26)C)C | 10.0 | 100 | To the shop |
| 6FX_002-8QE04 | PUR | MAT98515149 | (4G0.34+(2x0.34)C+(4xAWG26)C)C | 10.0 | 100 | To the shop |
| 6FX_002-8QE08 | PVC | MAT97515132 | (4G0.75+(2x0.5)C+(4xAWG26)C)C | 10.0 | 100 | To the shop |
| 6FX_002-8QE08 | PUR | MAT98515150 | (4G0.75+(2x0.5)C+(4xAWG26)C)C | 10.0 | 100 | To the shop |