Rotating energy supply system in rotatable wind tunnel balance in automotive industry

Quickly installed energy chains guide the power, measurement and control cables.

Profile

  • What was needed: rotating energy supply with reverse bend radius (Reverse Bend Radius), System E4/4
  • Requirements: independent supply of power cables, measurement and control cables and fluid lines in compliance with electromagnetic compatibility criteria, a compact and cost-effective system that can be realised in a short installation time
  • Industry: Automotive industry
  • Success for the customer: the rotary cable carriers used can realise rotation angles of up to 540° in a very small installation space, the design is so flexible that around 140 assembly hours could be saved compared to previous projects
Cable carriers on a machine guide cables in a production facility.

Problem

Solution

Schematic diagram of a wind tunnel scale

Section of the wind tunnel scale in the assembly phase. The outer trough is anchored to the floor via levelling elements. The inner trough can be rotated and is connected to the base frame via flexibly adjustable levelling elements.

Section of the cable entry for the power cables.

Consulting

I look forward to answering your questions

Shipping and consultation