Wear-resistant plastic rollers in clamping star wheels double service life

Newly developed two-component rollers in filling machines prove their worth in continuous operation

Problem

  • What was needed: iglidur ® polymer plain bearing, made of the material iglidur ® J with TPU-outer jacket as a two-component roll
  • Requirements: The systems run in continuous operation, with up to 66,000 bottles per hour being channelled through in large breweries. A wear-resistant and durable storage solution was therefore needed.
  • Sector: Beverage industry, bottling plants
  • Success for the customer: The iglidur® J roller with TPU outer jacket has turned out to be the ideal solution, because it rotates smoothly and above all wear-free on the axis and ensures smooth operation. Krones no longer has any complaints and the service life has been significantly extended.
Bottles move through an automatic filling machine with several rotary tables.

Problem

Solution

Eight lubrication- and maintenance-free iglidur® rollers are installed in each clamp package - here for inspection technology.

The new two-component roller, developed for Krones, is a variant made of iglidur® plastic roller and TPU outer jacket. It ensures smooth and wear-free movements on the expensive PEEK-rotary axis.

The roller is made of the tribo-optimised polymer material iglidur® J, the outer jacket is made of TPU.

Consulting

I look forward to answering your questions

Shipping and consultation