Change Language :
The robot "Boby" travels autonomously to a storage location, lifts a shelf with the help of an integrated scissor system and transports it to the picking station. The employee is relieved and the operation is significantly more efficient. iglidur G plain bearings are used for the scissor joints of the lift table to ensure reliable, lubrication-free and maintenance-free operation under high loads.

iglidur plain bearings made of high-performance plastic are used in the logistics robot "Boby". They are not only extremely strong and durable, they also save weight in the transport system.
What was needed: Maintenance-free and cost-effective bearings that work reliably even under high loads of up to 600kg.
Requirements: High load capacity, long service life, low wear and maintenance-free
Industry: Material handling
Success for the customer: The robust iglidur plain bearings for the scissor joints reduce operating costs by dispensing with lubricants and save weight compared to metal bearings.