Flexible and durable: 3D-e-chain® for CNC multi-spindle automatic lathes from Schütte

Compact design with high flexibility: triflex®-energy chain with more than 4.5 million cycles per year

Profile

  • What was needed: multi-axis energy chain  triflex® R-Type TRL 60
  • Requirements: To supply the spindle, the cable guide had to be able to perform a very fast rotational movement in addition to the axial feed. At the same time, it must be able to reliably perform more than 4.5 million cycles per year.
  • Industry:  Machine tools
  • Success for the customer: Highly tensile energy supply with simple filling. Compact type for compact machine design with more space for the cable. High flexibility thanks to precisely manufactured ball and socket joint connection without steel cable. Long service life under the highest loads.
Schütte CNC machine

Problem

Solution

**Figure 2:**The basic configuration of the SCX has six spindles. Up to nine spindles are possible for double-sided machining.

**Figure 3:**Each individual work position must be supplied with media, energy and signals.

**Figure 4:**Schütte has created standardised connections for fitting the triflex® R chains to the spindle.

Consulting

I look forward to answering your questions

Shipping and consultation