Kitchen automation

Quick and easy: kitchen automation with motion plastics

  • No machine downtime: components can be calculated online
  • Hygienic & insensitive to dirt, FDA-compliant if required
  • Space and weight saving

Build or Buy

  • 660 mm working chamber diameter with 180 mm working chamber height
  • Pick rate of max. 30/min.
  • Self-lubricating and maintenance-free drylin® ZLW toothed belt axes
  • Ready for connection with stepper motor and D1 dryve motor controller
Barista robot
Catering robots

Selected motion plastic for the fully automated kitchen

Delta robots

drylin delta robot

  • 660 mm working chamber diameter
  • Pick rate of max. 30/min.
  • Self-lubricating and maintenance-free components

drylin ZLW 7th axis for robot

  • Flexible robot use instead of rigid kinematics
  • Adapter kit incl. preparation of suitable e-chain systems
  • Integration into the igus ® robot control
drygear Apiro

drygear modular gearbox system

  • Application temperature: +5°C to +50°C
  • Suitable for splash water
  • Lightweight
  • Lubrication-free
Food-compliant plain bearings

iglidur A160 plain bearing

  • FDA and EU regulation-compliant for chemicals and food
  • Compliant with EU Regulation 10/2011 EC
  • High media resistance
Rod end with female thread KCRM

Rod end with female thread

  • Detectable rod end for the food industry: made from FDA and EU 10/2011-compliant materials
  • No chance for dirt thanks to new design
e2.1

E2.1 e-chain

  • Quick and easy filling
  • Integrated brake for smooth, quiet running
  • Reduced installation space due to small bend radius from 28 mm

Where motion plastics are already being used successfully

Egg-cracking machine
Automated cocktail machine
Cocktail machine
Barobot
Corrosion-resistant coffee machine
Lubrication-free bearings for coffee grinders
Lubrication-free bearings for pizza vending machines

Tested for real use in the test laboratory

blog

Consulting

I look forward to answering your questions

Shipping and consultation