Engine-cover bearing support
iglidur® G The all-round bearing, tolerates high edge loads
2Mirror adjustment
iglidur® J Low coefficients of friction, low wear
3Door hinge
iglidur® G The all-round bearing, suitable for e-coating
4drylin® W Lubrication-free and modular
5Seat back adjustment
drylin® W Lubrication-free and modular
6Steering column bearing
iglidur® J Low coefficients of friction, low wear, low moisture absorption
7Operating element
8Armrest adjustment
drylin® N Light, low-profile dry operation
9Hydraulic valve connection
igubal® Double joint Compensation for misalignment, modular system
10Seat bearing adjustment
E2 e-chain® + chainflex® cables Strong, quiet and quickly installed
11Pedal
iglidur® J Low coefficients of friction and wear, extremely little tendency to slip/stick
12Chassis bearing support
iglidur® Z For heavy dynamic loads, temperature of use up to 250°C, extremely media-resistant
13Power lift
iglidur® Q2 Wear-resistant at high loads
14stub axle bearing
iglidur® P Low water absorption, impervious to impacts and blows