Maintenance-free plain bearings and lead screws in actuators in the automotive industry

Used in painting lines, the components in the actuators operate reliably and without lubrication.

ARIS Stellantriebe GmbH's "Linearis" linear actuator is a product that should be optimised as part of a new generation. It is used as a valve adjuster in painting lines in the automotive industry. However, the problem was high maintenance costs and increased effort for the customer. Various plain bearings and other products from the iglidur and dryspin product range guarantee maintenance and lubrication- free operation, long service life and reduction in noise.

Profile

  • What was needed: iglidur plain bearings, dryspin lead screw technology
  • Requirements: Long service life, no maintenance
  • Industry: Automotive industry
  • Success for the customer: The lubrication-free dryspin components  and iglidur products are completely lubrication-free and minimise costs by eliminating maintenance. Further advantages include low weight, corrosion resistance, vibration- and shock-absorbing properties and cost efficiency
 actuator

Problem

Linearis actuators are used to adjust dampers in the ventilation area or to control sliders. Generally, they can implement all types of linear movement. Linearis drives are used frequently in painting lines in the automotive industry. The design of such linear units at the time allowed for the use of bronze lead screw nuts, bronze anti-rotation devices and axial needle bearings. For a new generation of products, the manufacturer was looking for new components and above all for innovative materials that would make the actuators even more reliable. Purely because eliminating maintenance on site is a key issue for actuators.

Solution

ARIS systematically used innovative materials and technologies to develop its new generation of valve adjusters. In a very conservative market, the new product was equipped with a plastic lead screw nut to replace the "old-fashioned" bronze nut. Various iglidur plain bearings and a dryspin high helix lead screw are also used in the actuator. The iglidur material can therefore optimise function at various points in the drive, generating considerable customer advantages. The lubrication-free bearings require no maintenance, minimising costs and ensuring a long service life. The components are also suitable for use in cleanrooms. They are low-vibration, vibration- and shock-absorbing, weight-optimised, corrosion-free, and cost-efficient.

High helix thread actuator
Test rig setup A Linearis actuator is tested in continuous operation in a test rig setup.
Actuator endurance test The function of the actuator is tested in continuous operation, including with heavy contamination.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH