New material: xirodur® F500

Ball bearing with visible steel balls and dark rings.

Conductive and resistant to chemicals

Tech up

  • surface resistance <104 Ω
  • Temperature resistant up to +150 °C
  • Extremely resistant to chemicals (strong acids)

Reduce costs

  • Longer maintenance intervals and no corrosion in machines in the semiconductor industry

Evidence

  • ESD measurement

sustainability

  • Environmentally friendly, as no additional lubricants are required
  • igus® supports the circular economy of plastic and invests in chemical recycling. More at: igus ®.de/sustainability

Result of the ESD measurement

Device for measuring surface resistance on a part holder.
Device for measuring surface resistance on a part holder.

News presentation

Consulting

I look forward to answering your questions

Shipping and consultation