Order turned parts and milled parts online

Configure an igus part online and load the STEP file into the machine.

Tolerance check

zeichnungscheck view with a technical drawing and marked alternatives for error checking.
zeichnungscheck view with a technical drawing and marked alternatives for error checking.

3D model configurator

3D print CAD configurators in the igus CAD portal for various components.
3D print CAD configurators in the igus CAD portal for various components.

6 reasons for turned and milled parts made of plastic

Lubrication and maintenance-free

Resistant to chemicals

FDA-compliant

Temperature resistant

Lightweight

Predictable service life

The right material for your project!

3D-printed plain bearing material samples in several colors on a white background.

Refer to our manufacturing standards

A caliper measures a plastic part on a technical drawing.
  • Nominal dimension up to 30mm: IT 9/10
  • Nominal dimension over 30 to 180mm: IT 10/11
  • Nominal dimension over 180 to 500mm: IT 11/12/13
  • Nominal dimension over 500mm: Statement only after individual testing

If you have different requirements

Checklist with checked boxes and two pens.

Configure your wishes and receive direct price feedback.

When and why CNC machining is worthwhile for your turned and milled parts​

Large variety of materials and material quality:

High surface quality:

Precise component dimensions with tight tolerances:

Economical for small to medium quantities:

See these application examples for yourself:

Sliding blocks for 2-post lift

igus linear module with two guide profiles and an orange sliding block.

Rollers for belt deflection in an ironing machine

Ironing machine with igus energy chain and cables shown in cross-section.

Component for a pasta sauce filling machine

Filling machine with a rotating arm and gripping mechanism.

Rollers for conveyor belt

Conveyor belt with igus components in a packaging machine.

Your questions and our answers (FAQ)

Consulting

I look forward to answering your questions

Shipping and consultation