Change Language :

Workpiece with iglidur IC-05 coating and iglidur IC-05 coating powder
Now also for food contact: iglidur IC-05
The new iglidur IC-05 coating powder is FDA and EU10/2011 compliant and is therefore suitable for the powder coating of wear parts in the food sector.
The coating with iglidur coating materials enables you to solve wear problems even where there is little space for plain bearings due to particularly tight installation spaces.

We have developed the iglidur IC-05 coating for this purpose.
How do exactly 12 grams of wine gums always end up in these little sachets? So-called dosing systems with highly sensitive mechanisms portion thousands of them in no time at all. And then it continues via chutes and belts into the carton.
All these mechanisms and chutes are exposed to wear. iglidur coating materials help to protect sensitive and small bearing points as well as sliding surfaces such as metal sheets.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr