Change Language :

The new iglidur A160 liner with integrated foam layer is available in three widths (100, 200 and 500mm) and reduces friction and impacts, e.g. when transporting sensitive products such as bottles on conveyor belts, which minimises damage and makes the process significantly safer. The iglidur A160 material is characterised by outstanding sliding properties, food suitability (EU/FDA-compliant) and high abrasion resistance, while the foam provides additional shock absorption.
High dampening specifications
Up to 10 times more wear-resistant than other liners
Successfully in use for over 10 years
Wear protection ensures a longer service life for your system

Online shop
In our shop you will find liners for the high-temperature range, with FDA approval and conductive variants. The liners are available in various standard widths and thicknesses and can be supplied with or without adhesive backing.

Special parts according to drawing
We would also be happy to manufacture precise special parts for you according to drawings. Very precise parts can be manufactured and there are no tooling costs.