Picture of a cruise ship

Cruise terminal

Shore power supply for cruise terminals

Information about shore power supply for cruise terminals

Shore power requirements for cruise terminals in accordance with the IEC 80005-1 (Annex C) standards

  • The HVSC system shall be rated for a minimum of 16MVA (but 20MVA is recommended where practicable) at a nominal voltage of 11kV AC and/or 6.6kV AC. For HVSC systems with a maximum power requirement of 7.5MVA, two parallel cables with three pilot conductors each shall be used.
  • Cruise ships must use four three-phase power connections, each rated at 500A, and a single-pole neutral connection rated at 250A.
  • A neutral conductor continuity test with tripping function must be available.
  • The short-circuit resistance is 25kA for 1s and the maximum short-circuit current is 63kA.

The "connection dilemma" at the cruise terminal

Challenge No. 1:

  • Passenger boarding bridges,
  • baggage and supply logistics,
  • terminal vehicles and
  • emergency access routes.
  • affect the alignment of the boarding bridges,
  • restrict the free operating space,
  • complicate traffic management at and in the terminal.

Challenge No. 2:

  • High-voltage cables lying on the quay,
  • Increased risk of abrasion, crushing and vehicle contact,
  • Risk of slipping or tripping in areas with passenger traffic due to exposed cables.

Challenge No. 3:

  • Limited operating range due to the length of the vehicle rollers
  • Very heavy cable packages
  • Dependence on slip rings
  • Larger safety zones around energised 11kW devices
  • Increased maintenance requirements and longer downtimes

Design objectives for the shore power supply of cruise ships

  • Supply of the entire berth length with a single system
  • Reduction in the size and weight of the system in the quay edge area
  • Elimination of slip rings and exposed, live components
  • Minimisation of manual cable handling
  • Removal of fixed obstacles along the quay
  • All high-voltage cables are kept away from the ground
  • Reduction in the number of people required for the connection process
  • The system can be concealed or removed when not required
  • Ensuring a clean, tidy quay suitable for passenger operations.
  • Basis for repeatable connection procedures across all ship classes.

The resolution of the dilemma ... with the iMSPO

  • "Bring the shore power to the ship, not the high-voltage equipment to the quay!"
  • Route several 11kV high-voltage cables to the connection point in a protected area
  • Do not lay cables on the ground or in areas with passenger traffic.
  • Fully comply with the safety principles of IEC 80005-1.
  • The iMSPO supports 11kV configurations with multiple cables for cruise ships
  • Obstacles (such as fixed connection points for shore power) are removed.
  • High-voltage cables laid exposed on the ground in publicly accessible areas are avoided
  • The manual effort and manpower required for connection processes is reduced
  • The repeatability of connection operations at different freeboard and inlet positions on ships is improved
  • Maintains a good visual impression of the terminal in publicly viewable terminals
  • flexibility in berth selection,
  • improve the perception of safety among passengers and crews and
  • protect long-term investments in the infrastructure.
  • IEC 80005-1 guarantees safety. The IMSPO ensures that shore power supply works in the "real" operation of a cruise terminal.
  • Plan your shore power supply around passengers, operations and future ship sizes - not fixed slots.
  • Start early with the coordination and planning of power architecture, berth geometry and connection strategy.

Sustainable shore power supply at the Rotterdam cruise terminal

Consulting

I look forward to answering your questions

Shipping and consultation