Do you have any requests for us?

Making a difference together - inspiring new solutions with your ideas and challenges

Conveyor with boxes, a storage bin and a robot arm in an automated packaging process.

When problems first become wishes and then solutions:
Some of more than 1,000 customer requests from recent years ...


An energy chain that ends directly with a connector, e.g. from Harting. This eliminates the end piece of the chain and reduces the space required.


Intuitive robot programming.


Energy chains, which are suitable for cleanrooms as well as ESD-capable.


A conductive filament for 3D printers would help me with prototype housing. With its electromagnetic compatibility behaviour, a housing made of such a filament would come very close to a housing made of aluminium or sheet metal. However, the conductive connection must then be low-resistance, ideally less than 10 ohms.


I would benefit from an app that allows me to take a photo of the part designation on the energy chain to obtain further information, such as possible separators or shelves, or be forwarded directly to the igus website.


How does igus deal with plastic waste that arises after installation or after use of the products? E.g. if an energy chain is replaced by a new one, how does igus ensure that it is recycled correctly and does not end up in the environment?