Linear modules for small installation spaces

Compact linear axes for small installation spaces, with igus Dryway label.

Small size, small price

Overview of miniature linear modules

Linear drive with threaded spindle and guide carriage.

SLN econ ► Cost-effective

  • System height/width 22mm x 28mm
  • Cost-effective entry-level model
  • Based on drylin® N low-profile guide system
  • Drive: dryspin® trapezoidal or high helix thread
Drylin SLNV-SA linear guide with threaded spindle and carriage.

SLNV ► Pre-loaded

  • System height/width 22mm x 28mm
  • Precise with pre-load
  • Based on drylin® NSV pre-load prism slide
  • Drive: dryspin® trapezoidal or high helix thread
Linear axis with spindle and three slide blocks.

SLT ► Flat

  • System height/width from 20mm x 45mm
  • Low-profile design due to lateral lead screw arrangement
  • Based on drylin® T miniature guide
  • Drive: dryspin® trapezoidal or high helix thread
Drylin SHTC-1 linear unit with three guide rods and a central spindle drive.

SHT ► Robust

  • System height/width from 23mm x 65mm
  • Installation Size 08 in SHT modular system (aluminium/stainless steel)
  • Based on drylin® R round shaft guide
  • Drive: dryspin® trapezoidal or high helix thread
Linear guide with lead screw and metal guide elements.

SLW ► Modular

  • System heights/widths from 20 mm x 32 mm
  • Modular SLW Installation Sizes 06/10
  • Based on drylin® W profile guide
  • Drive: dryspin® trapezoidal or high helix thread
drylin ZLN-OD toothed belt axis with Opposite Drive.

ZLN ► Low-profile and fast

  • System height/width 28mm x 40mm
  • Low-profile design for quick positioning
  • Based on drylin® N low-profile guide system
  • Drive: Toothed belt
SLW-0620 compact linear unit on an orange background with the text “World of miniature”.

Our highlight among the "minis"

Your advantages with miniature drylin® linear modules

Quiet operation

Corrosion-resistant

Particularly space-saving

Very light

100% lubrication-free

Cost-effective

Application examples featuring small installation spaces

Alberts One smoothie mixing station

Alberts vending machine for fruit drinks in front of a green wall in the entrance hall.

Electrical adjustment system in the espresso machine

C.I.M.E. machine with a red frame and four black containers, beside a 130–140 mm height marker.

Automated robot kitchen Cook-e

Cook-e machine with three round openings in a metal front panel.

Format adjustment in inspection technology

Optisort inspection system with a red-lit rotary table and mechanical assemblies.

More products for small installation spaces

Spindle motors with threaded lead screws on an orange background in three views.

Lead screw stepper motors

igus components in a small installation space under a magnifying glass.

Small linear guides

Consulting

I look forward to answering your questions

Shipping and consultation