Drive technology econ entry-level series

Cost-effective, lubrication-free and weight-reduced!

Several igus drylin econ linear drives on a light background.

For simple positioning and adjustment tasks

econ linear axes at a glance

Threaded spindle in a linear guide for a drylin e SLN drive.

SLN miniature module - small and fast

  • Slim and narrow design
  • Lead screw with plain bearing support with metric thread or dryspin high helix thread
  • Feed rate of up to 25 mm per revolution
drylin SLTP linear actuator with lead screw and guide carriage in section.

SLTP linear system - savings in injection moulding

  • 80% more cost-effective and 70% faster to manufacture thanks to 3D-printed parts
  • Very fast assembly due to few components
  • Plastic carriage with many fastening options
drylin SLWP linear unit with lead screw and guide rails.

SLWP linear module - robust in 2 sizes

  • Flat and torsion-resistant
  • Lead screw with self-locking trapezoidal or metric thread
  • Quick adjustments thanks to dryspin high helix thread
Linear drive with two guide rods and a drylin carriage.

Toothed belt axis ZLW - light and fast

  • Low weight thanks to plastic and aluminium
  • Variable fastening via slot nuts and clamps
  • Customised stroke lengths
Cross connector with three parallel rods and a threaded spindle for a linear guide system.

SHT econ linear modules - small, light, cost-effective

  • Very low weight
  • Very cost-effective
  • Corrosion-resistant
  • Carriages and shaft end supports made of high-performance polymers
ddx drive technology configurator on a laptop with displayed drive components.

Drive technology configurator

  • Quick and easy configuration of econ linear axes according to your requirements
  • Optional accessories
  • Detailed parts list
  • Fast delivery (ready for dispatch from 48 hours)
With the help of econ linear axes, we enable companies to enter the world of automation at a cost-effective price: lubrication-free, lightweight and individually configurable!

Michael Hornung

International Product Manager for Linear and Drive Technology

Advantages of drylin econ at a glance

Cost-effective

Lubrication-free

Reduced weight

ECON series with lead screw and linear carriage for an adjustable machine guide.
  • Lightweight construction through combination of plastic and aluminium
  • Designed for quick assembly
  • Cost-effective thanks to injection moulding and clear anodising
  • Lubrication and maintenance-free
  • Available from stock
  • Self-locking threads
  • Fast dryspin high helix threads
  • Neoprene toothed belts from the basic series

Selected applications from our customers

Nappy production plant

Adjustment mechanism on a machine guide with an orange knob and clamping lever.

Fast and reliable test & measurement

Test rig with conveyor belt and white machine modules for material testing.

More application examples

Plain bearings in industrial applications for construction machines, wind turbines, and production.

Consulting

I look forward to answering your questions

Shipping and consultation