Change Language :
Developed as a compact and particularly lightweight support tray for our LCA-room linear robot, the new tube-trough-support tray is also ideal for a large number of our small chain series.
The tube-trough-support tray is particularly characterised by its lightweight construction. The aluminium tubes also offer the additional advantage of not giving dust and swarf a chance to adhere to the trough. The tube-trough support tray can be screwed onto various C-profile rails as well as directly onto a smooth surface. In addition, the aluminium tubes of the support tray can be individually tailored to your requirements.
| Part No. tube-trough | Designation |
|---|---|
| 9TT.FP.SLS1) | Fixed end (guide trough clamp) |
| 9TT.H.SLS1) | Guide trough clamp |
| 92.42.XXX2) | Standard C-profile (XXX = length in mm) |
| 9TT.10.LLL3) | Tube set (consisting of four anodised aluminium tubes) |
| 9TT.10.1.LLL3) | Anodised aluminium tubes, individual |

| Series | Width [Bi in mm] |
|---|---|
| E2i.10/E2.10/E2C.10 | for 50 |
| E2i.15/E2.15/E2C.15 | for 50 |
| E2i.26 / E2.26 | starting at 038 |
| 2400 / 2500 | starting at 038 |
| E3.22 | starting at 040 |
| E61.29/EF61.29 | starting at 040 |
| E6.29 | starting at 040 |

| Series | Width [Bi in mm] |
|---|---|
| R117 / R118 | starting at 048 |
| R2i.26/R2.26 | starting at 038 |
| R6.29 | starting at 040 |

You can now save a lot of time and money with our energy chain sets for room linear robots. No long searches for the right energy chain series and the right accessories. We will put together the complete energy chain set for you.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr