igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 od 3
- Polyamide 6.6.6 specially modified to withstand freezing temperatures
- Self-extinguishing
- Halogen- and cadmium-free, high impact resistance, even at low temperatures
- Temperature range:-50°C to +105°C; short-term: +150°C
- Chemical resistance: Against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.
- Profile T (fine profile T - tight bending radius) or G (coarse profile G - high pull-out strength)
igus-icon-lieferzeitI-PCLT-07B
7
Fine profile T - tight bending radius